Heating Cables

New product for frost protection!

Jan 1, 2020

New product for frost protection!

If you, like many others have problems, that your water pipes freezing during the winter months, traditional defrost cables can handle the installation length of 60 meters of water pipes and up 100 meters outside the water pipes. With Defrost Flex, you start at the end of a traditional cable, 60 meters, and install up to 295 meters.

DEFROST FLEX is a series-resistant heating cable for installation in or outside the pipes.
It has four heat-conducting resistance wires and one is pure copper wire plus a ground wire.

Rated power 7-12 W / m, maximum voltage 400 V.
60–170 m with a voltage of 230 V.

95 - 295 m at a voltage of 400 V.

The length and connection of the four different conductors installed at one end of the cable according to the installation instructions is made according to the power you achieve on the cable. different options and effects depending on the length of the cable.

Only Nexans Defrost Flex terminal set is approved for Defrost Flex installation.