Heating Cables
New thin heating cable for renovation projects!
Feb 4, 2021
New thin heating cable for renovation projects!
MILLICABLE FLEX 10 - is a thin 4mm heating cable unit ideal for comfort heating in renovation projects! It is designed to be embedded into mortar/screed/concrete/tile adhesive and can be installed beneath most floor coverings.
Each unit has a unique factory made integrated splice which is marked =>SPLICE<= on the cable surface. Elements from 100 to 300W are delivered with manual SPLICE identified as a small bulge on the cable with natural (light) colour.