CEE power extension cable 10m
CEE power extension cable 10m
CEE Power extension cable 10m
Read more- Nexans ref. : 2405150
- EAN : 7340074402298
Description
Description
CEE Power extension cable - a 5-pin CEE plug and coupling with sealing flap.
Ideally suited for tough outdoor applications, whether on construction sites, in industry or in commercial areas. The power cable with a rubber-neoprene jacket is also oil and UV-resistant.
Specifications:
- Cable length: 10m
- Cable designation: TITANEX H07RN-F 5G6
- CEE coupling and plug: 400V/32A
- IP44
- Oil and UV-resistant
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
6 mm²
Number of cores
5
Weight
6180 g
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
450/750 V
Usage characteristics
Usage characteristics
Installation temperature, range
-25 ... 60 °C
Length
10 m
Packaging
Coil
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania