Schuko H05RN-F 3G1,0 Black 5,0 m.
Schuko H05RN-F 3G1,0 Black 5,0 m.
Straight Schuko H05RN-F 3G1,0 black 5,0m with splices.
Read more- Nexans ref. : 2404498
- EAN : 7340074402632
Description
Description
Straight Schuko H05RN-F 3G1,0 black 5,0m with splices.
European Plug 2-pole + double earth, 10/16A 250V
Standard: DIN 49441-2-AR2 / UNEL 47166/68-CEE (7)/VII
CERTIFICATED IN ACCORDANCE WITH IEC 60884
Use: Europe, some countries in South America, Africa and Middle East.
Rated Current: 10/16A
Rated Voltage: 250V
Numbers of poles: 2 POLE+DOUBLE EARTH CONTACTS
Pins: Brass, Nickel Plated, diam. 4,8 mm.
Cable: H05RN-F (EN 50525-2-21:2011)
Rated Voltage Uo/U: 300/500 V
Cross section: 3G1,0
2nd end: B+B 2X40 mm incl 7mm end splice.
G/Y 50 mm incl 7mm end splice.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Outer sheath
Rubber
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.53 kg
Cable length
5 m
Conductor cross-section
1 mm²
Nominal outer diameter
7.2 mm
Number of cores
3
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
300/500 V
Rated current
10 A
Usage characteristics
Usage characteristics
Maximum operating temperature
55 °C
Oil resistance
Yes
Packaging
1 piece set
U.V resistance
Yes
Fire safety characteristics
Fire safety characteristics
Halogen free
No
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania