Schuko plug 2 pole H07RN-F 2x1,5 Black 2,0 m.
Schuko plug 2 pole H07RN-F 2x1,5 Black 2,0 m.
Straight Schuko H07RN-F 2X1,5 black 2,0m
Read more- Nexans ref. : 2403114
- EAN : 7340074400218
Description
Description
Straight Schuko H07RN-F 2X1,5 black 2,0m with splices.
European Plug 2-pole + double earth, 10/16A 250V
Standard: DIN 49441-2-AR2 / UNEL 47166/68-CEE (7)/VII
CERTIFICATED IN ACCORDANCE WITH IEC 60884
Use: Europe, some countries in South America, Africa and Middle East.
Rated Current: 10/16A
Rated Voltage: 250V
Numbers of poles: 2 POLE+DOUBLE EARTH CONTACTS
Pins: Brass, Nickel Plated, diam. 4,8 mm.
Cable: H07RN-F (EN 50525-2-21:2011)
Rated Voltage Uo/U: 450/750 V
Cross section: 2x1,5
2nd end: B+B 2X40 mm incl end splic.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Halogen free
No
Outer sheath
Rubber
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.25 kg
Cable length
2 m
Conductor cross-section
1.5 mm²
Nominal outer diameter
9.3 mm
Number of cores
2
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
450/750 V
Rated current
16 A
Usage characteristics
Usage characteristics
Maximum operating temperature
55 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania