Schuko H05Z1Z1-F 3G0,75 White 3,5m
Schuko H05Z1Z1-F 3G0,75 White 3,5m
Schuko H05Z1Z1-F 3G0,75 white 3,5m with splices.
Read more- Nexans ref. : 2403131
- EAN : 7340074400386
Description
Description
Schuko H05Z1Z1-F 3G0,75 white 3,5m with splices.
European Plug 2-pole + double earth, 10/16A 250V
Standard: DIN 49441-2-AR2 / UNEL 47166/68-CEE (7)/VII
CERTIFICATED IN ACCORDANCE WITH IEC 60884
Use: Europe, some countries in South America, Africa and Middle East.
Rated Current: 10/16A
Rated Voltage: 250V
Numbers of poles: 2 POLE+DOUBLE EARTH CONTACTS
Pins: Brass, Nickel Plated, diam. 4,8 mm.
Cable: H05Z1Z1-F (RQQ).
Rated Voltage Uo/U: 300/500 V
Cross section: 3G0,75
Approval: IMQ ‹har›
2nd end: B+B 2X40 mm incl 7mm end splice.
G/Y 50 mm incl 7mm end splice.
Test requirements: IEC 60884-1:2002 + A1:2006 + A2:2004
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania