Cord sets PVC Schuko
Schuko H05VV-F 3G0,75 Black 2,0m
Nexans ref. 2403143 - Country ref. 2407411
- Packaging: Unit
- Colour: Black
- Approximate weight per piece: 0.15 kg
- Cable length: 2 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 Black 2,5m
Nexans ref. 16272570
- Packaging: Unit
- Colour: Black
- Approximate weight per piece: 0.22 kg
- Cable length: 2.5 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 Black 3,0m
Nexans ref. 16273000
- Packaging: Unit
- Colour: Black
- Approximate weight per piece: 0.24 kg
- Cable length: 3 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 Grey 2,0m NEW
Nexans ref. 2403142 - Country ref. 2407413
- Packaging: Unit
- Colour: Grey
- Approximate weight per piece: 0.15 kg
- Cable length: 2 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 White 2,0m NEW
Nexans ref. 2403144 - Country ref. 2407415
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.15 kg
- Cable length: 2 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 White 2,0m Plastic bag
Nexans ref. 2404894
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.15 kg
- Cable length: 2 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 White 2,5m
Nexans ref. 2403109
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.22 kg
- Cable length: 2.5 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 White 2,5m Plastic bag
Nexans ref. 2404889
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.21 kg
- Cable length: 2.5 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 White 3,0m
Nexans ref. 2403110 - Country ref. 2407616
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.24 kg
- Cable length: 3 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G0,75 White 3,0m Plastic bag
Nexans ref. 2404890
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.24 kg
- Cable length: 3 m
- Conductor cross-section: 0.75 mm²
- Nominal outer diameter: 6.6 mm
- Rated current: 6 A
Schuko H05VV-F 3G1,0 Black 5,0 m.
Nexans ref. 16315000
- Packaging: Unit
- Colour: Black
- Approximate weight per piece: 0.43 kg
- Cable length: 5 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 2,0m
Nexans ref. 2403127 - Country ref. 2407417
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.2 kg
- Cable length: 2 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 2,0m Plastic bag
Nexans ref. 2404895
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.2 kg
- Cable length: 2 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 2,5 m.
Nexans ref. 16322500
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.23 kg
- Cable length: 2.5 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 2,5m Plastic bag
Nexans ref. 2404896
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.23 kg
- Cable length: 2.5 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 3,0 m.
Nexans ref. 2403146 - Country ref. 2407418
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.27 kg
- Cable length: 3 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 3,0m Plastic bag
Nexans ref. 2404897
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.27 kg
- Cable length: 3 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 5,0 m.
Nexans ref. 2403147
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.43 kg
- Cable length: 5 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,0 White 5,0m Plastic bag
Nexans ref. 2404898
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.43 kg
- Cable length: 5 m
- Conductor cross-section: 1 mm²
- Nominal outer diameter: 7.0 mm
- Rated current: 10 A
Schuko H05VV-F 3G1,5 White 2,5 m.
Nexans ref. 2403152
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.3 kg
- Cable length: 2.5 m
- Conductor cross-section: 1.5 mm²
- Nominal outer diameter: 8.3 mm
- Rated current: 16 A
Schuko H05VV-F 3G1,5 White 2,5m Plastic bag
Nexans ref. 2404900
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.3 kg
- Cable length: 2.5 m
- Conductor cross-section: 1.5 mm²
- Nominal outer diameter: 8.3 mm
- Rated current: 16 A
Schuko H05VV-F 3G1,5 White 3,0 m.
Nexans ref. 2403148
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.36 kg
- Cable length: 3 m
- Conductor cross-section: 1.5 mm²
- Nominal outer diameter: 8.3 mm
- Rated current: 16 A
Schuko H05VV-F 3G1,5 White 3,0m Plastic bag
Nexans ref. 2404901
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.36 kg
- Cable length: 3 m
- Conductor cross-section: 1.5 mm²
- Nominal outer diameter: 8.3 mm
- Rated current: 16 A
Schuko H05VV-F 3G1,5 White 6,0 m.
Nexans ref. 2403150
- Packaging: Unit
- Colour: White
- Approximate weight per piece: 0.66 kg
- Cable length: 6 m
- Conductor cross-section: 1.5 mm²
- Nominal outer diameter: 8.3 mm
- Rated current: 16 A
Description
Description
Cord set (or mains cable) is an electrical cable that temporarily connects an appliance to the mains electricity supply via a wall socket or extension cord. The terms are generally used for cables using a power plug to connect to a single-phase alternating current power source at the local line voltage (generally 100 to 240 volts, depending on the location).
National electrical codes may apply to power cords and related items.
Main European plugs (and worldwide plugs) with PVC and Rubber cords for different application (H05VV-F/ H05RN-F/ H07RN-F) and Halogeen Free products (H05Z1Z1-F).
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania