Schuko H05VV-F 3G0,75 Black 2,0 m. Connector C13
Schuko H05VV-F 3G0,75 Black 2,0 m. Connector C13
Schuko H05VV-F 3G0,75 Black 2,0 m. Connector C13
Read more- Nexans ref. : 2403168
- EAN : 7340074400782
Description
Description
Stright Schuko H05VV-F 3G0,75 Black 2,0 m. Connector C13
European Plug 2-pole + double earth, 10/16A 250V
Standard: DIN 49441-2-AR2 / UNEL 47166/68-CEE (7)/VII
CERTIFICATED IN ACCORDANCE WITH IEC 60884
Use: Europe, some countries in South America, Africa and Middle East.
Rated Current: 10/16A
Rated Voltage: 250V
Numbers of poles: 2 POLE+DOUBLE EARTH CONTACTS
Pins: Brass, Nickel Plated, diam. 4,8 mm.
Cable: H05VV-F (RKK).
Rated Voltage Uo/U: 300/500 V
Cross section: 3G0,75
2nd end: Straight connector C13, IEC 60320-1:2015. ENEC05
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Halogen free
No
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.19 kg
Cable length
2 m
Conductor cross-section
0.75 mm²
Nominal outer diameter
6.6 mm
Number of cores
3
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
250/250 V
Rated current
10 A
Usage characteristics
Usage characteristics
Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania