Cord sets, retractile cable 3G1,0 Black, open ends

Description

Description

Cord sets, retractile cable 3G1,0 Black, open ends. length 0,8 m

Cabel: H05VVH8-F (RKK) 3G1,0 mm2 Black.
Specifikation:
Retractile cords complying with european standards <HAR> insulated with TI2 class PVC.
CONSTRUCTION FEATURES ( according to HD-21 and CEI 20-20 standards ) :
- Flexible high-stranded (class 6) conductor in electrolytic bare or tin-plated copper
manufactured according to CEI 20-29 standard
- Insulation : high quality polyvinilchloride (class TI2 PVC).
- Jacket : high quality polyvinilchloride (class TM2 PVC).
- Cores insulation and cable jacket colours: see multicore cables colours scheme
Rated Voltage Uo/U: 300/300V
Rated temperature: +5 to +70°C.
Cross section: 3G1,0 mm2.
Cable diameter (+/-0,2 mm): 7,1mm
Nominal standard outer diameter of spiral (+/-4 mm): 24,5 mm
Total Length of cable: 460 cm.
Length of spital: 60 cm
End 1:Stright length:110 mm, dismantled 30 mm.
End 2:Stright length:110 mm, Dismantled 30mm

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Black
Outer sheath
PVC

Dimensional characteristics

Dimensional characteristics

Approximate weight per piece
0.28 kg
Cable length
0.8 m
Conductor cross-section
1 mm²
Nominal outer diameter
7.0 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
250/250 V
Rated current
10 A

Usage characteristics

Usage characteristics

Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes

Fire safety characteristics

Fire safety characteristics

Halogen free
No

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close