Cord sets, retractile cable open ends
Description
Description
Cord sets, retractile cable
Cable: H05VVH8-F (RKK)
Kabelspecifikation:
Retractile cords complying with european standards «har» insulated with TI2 class PVC.
CONSTRUCTION FEATURES ( according to HD-21 and CEI 20-20 standards ) :
- Flexible high-stranded (class 6) conductor in electrolytic bare or tin-plated copper
manufactured according to CEI 20-29 standard
- Insulation : high quality polyvinilchloride (class TI2 PVC).
- Jacket : high quality polyvinilchloride (class TM2 PVC).
- Cores insulation and cable jacket colours: see multicore cables colours scheme
Rated Voltage Uo/U: 300/300V
Rated temperature: +5 to +70°C.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Halogen free
No
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.28 kg
Cable length
0.8 m
Conductor cross-section
1 mm²
Nominal outer diameter
7.0 mm
Number of cores
3
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
250/250 V
Rated current
10 A
Usage characteristics
Usage characteristics
Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania