Värmekabellim 1,2 kg
Värmekabellim 1,2 kg
Hotglue 1,2 kg
Read more- Nexans ref. : 13515009
- Country ref. : 1647261
- EAN : 7340074401307
Description
Description
Standards
-
ProductManufacturer specification
Glue for heatpistol 1,2kg 40pcs
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Approximate weight per set
1.2 kg
Length
300 mm
Nominal outer diameter
11.0 mm
Number of tubes
40
Usage characteristics
Usage characteristics
Length
- m
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania