Milliclick
Milliclick
Underlaying boards for parquet/laminate floors. The boards are covered with an aluminium foil and have grooves for MILLICABLE™ - heating cable.
Read moreDescription
Description
Underlaying boards for parquet/laminate floors providing insulation against impact- and airborne sounds, and slots for the MILLICABLE™ heating cable. The slots have a 10 cm C-C spacing, thus providing an area output of 60 W/m² with the MILLICABLE™ installed in them. The boards are covered with an aluminium foil to ensure an even heat distribution throughout the floor.
LxWxT: 790x590x8 mm
Sound insulation: 19 dB
U-value: 6,25 W/(m²K)
Brief installation procedure:
1. Install MILLICLICK™ on the sub floor.
2. Press MILLICABLE™ into the slots on the boards.
3. Roll out parquet underlay.
4. Install floor covering - Laminate or parquet. (Floating on top, no need for fixing).
MILLICLICK™ comes in packages containing 10 boards, thus covering 4,66 m².
MILLICLICK™ is environmentally clean with no harmful additives.
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania