N-Comfort FS+ Flexslang kit
N-Comfort FS+ Flexslang kit
N-Comfort FS+ - Flexslang 2,5m komplett med ändavslut samt adapter för inkoppling i dosa
Read more- Nexans ref. : 13516509
- Country ref. : 8936035
- EAN : 7340074428687
Description
Description
Standards
-
ProductNexans specification
N-Comfort FS+ Sensor flex kit
Accessory kit, Used for sensor cable 3m in the floor
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Material
Plastic
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.25 kg
Resources
Resources
Selling & delivery Information
N-Comfort FS+ - Flexslang 2,5m komplett med ändavslut samt adapter för inkoppling i dosa
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania