Suspension Chord
Suspension Chord
Suspension Chord 7mm
Read more- Nexans ref. : 13515409
- Country ref. : 8959515
- EAN : 7340074401321
Description
Description
Standards
-
ProductNexans specification
Line for support to cable in drains over 20 m high, 7 mm in diameter.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.002 kg
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania