Defrost watertight sleev R15/R20
Nexans ref. 13502409 - Country ref. 8959095
- Packaging: Unit
- Cable entry: From left
- Approximate weight per piece: 0.15 kg
Defrost watertight angle sleeve DN20xDN20
Nexans ref. 13502509 - Country ref. 8959096
- Packaging: Unit
- Cable entry: From left
- Approximate weight per piece: 0.15 kg
Defrost watertight sleeves 25
Nexans ref. 13502809 - Country ref. 8959097
- Packaging: Unit
- Cable entry: From the top
- Approximate weight per piece: 0.788 kg
Defrost watertight sleeves 32
Nexans ref. 13502909 - Country ref. 8959098
- Packaging: Unit
- Cable entry: From the top
- Approximate weight per piece: 1.089 kg
Defrost watertight sleeves 40 NEW
Nexans ref. 13503509 - Country ref. 8959099
- Packaging: Unit
- Cable entry: From the top
- Approximate weight per piece: 1.089 kg
Description
Description
Standards
-
InternationalNexans specification
Watertight sleeves for cable type Defrost Water.
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania