Betongh CEEdon 1400W
Betongh CEEdon 1400W
Betongh CEEdon 1400W
Read more- Nexans ref. : 13546309
- Country ref. : 8957602
- EAN : 7340074400027
Description
Description
Standards
-
ProductIEC 60800; Nexans specification
The heating cables embedded in concrete and are used primarily to accelerate the curing of concrete, they can then be reconnected to temporarily heat the building.
The system consists of a heating cable with integrated cold lead of 2.1 m and an affixed CEE 16A/230V or schuko 16A/230V. The outer diameter of the cable is 7 mm.
Recommended effects when curing concrete:
Outside temperature 0 to -5 ° C, 95W ²
Outside temperature -5 to -10 ° C, 110W m
Outside temperature -10 to -15 ° C, 130W m
Other conditions: Betongemp when molding +20 ° C.
The heat is turned on immediately after casting. Cure time 72 h.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Drain wire
Copper
Insulation
XLPE
Outer sheath
PVC
Screen
Longitudinal aluminium tape + copper wire
Sheath colour
Black
Type of conductor
Round solid
Dimensional characteristics
Dimensional characteristics
Nominal outer diameter
7.0 mm
Electrical characteristics
Electrical characteristics
Power
1400 W
Max. element resistance
27.6 Ohm
Min. element resistance
25.9 Ohm
Nominal element resistance
26.3 Ohm
Operating voltage
230 V
Usage characteristics
Usage characteristics
Output
34 W/m
Element length
42 m
Bending factor when laying
8 (xD)
Flame retardant
IEC 60332-1
Length of cold lead
1.5 m
Max. temperature energized, outer sheath
65 °C
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania