Description
Description
Standards
-
InternationalNexans specification
For Defrost Water and freezer rooms
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Depth
112 mm
Height
200 mm
Length
267 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania