Thermostatic control box 11 P
Description
Description
Standards
-
ProductNexans specification
For floor or snow melting heating.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Depth
132 mm
Height
340 mm
Length
270 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania