Automatikbox 02 P
Automatikbox 02 P
Max 2x10A, 230V
Read more- Nexans ref. : 13510109
- Country ref. : 8959302
- EAN : 7340074401376
Description
Description
Standards
-
ProductNexans specification
For freeze protection under freezer room.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Width
340 mm
Depth
160 mm
Height
335 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania