Thermostatic control box 021 P
Thermostatic control box 021 P
Pre-connected automatic box for controlling heat gutters, roofs and ground heating Max 1 heating load 16 A, 230 V.
Read more
Description
Description
Standards
-
InternationalNexans specification
Contains:
1 switch: hand / 0 / aut
1 pcs Electronic double thermostat CMT with 1 pcs sensor
1 pcs Earth fault protection 25 / 0.03 230 V, 2-pole
1 psc Power display, shows that power goes through the heating cable.
1 pcs Auxiliary contact.
Delivered completely pre-connected to terminal block.
Connection schedule and sensor included.
The automatic box has protection type IP 65
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Width
267 mm
Depth
- mm
Height
- mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania