Automatikbox 126 Pisv
Automatikbox 126 Pisv
Max 6x10A / 230V
Read more- Nexans ref. : 13511009
- Country ref. : 8959367
- EAN : 7340074401031
Description
Description
Standards
-
ProductNexans specification
For roof and gutters with humidity and temp control.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Depth
160 mm
Height
610 mm
Length
- mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania