Automatikskap 41 Isv. Mark. 25 A grpr
Automatikskap 41 Isv. Mark. 25 A grpr
Prewired control panel for the connection of heating coils in the ground. Supply max 25 A, 230/400 V
Read more- Nexans ref. : 13514809
Description
Description
Standards
-
ProductNexans specification
Sizes from 3x10 A to 12x25 A.
With humidity and temp control or just temp control.
Contact us for the right design.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Number of connectors
12
Height
600 mm
Width
600 mm
Depth
155 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania