Electrical cabinets, Heating cables
Electrical cabinets, Heating cables
Electrical cabinets for heating cables
Read moreAutomatikskap 21, 10A
Nexans ref. 13511309
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 21, 16A
Nexans ref. 13511409
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 21, 20A
Nexans ref. 13511509
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 21, 25A
Nexans ref. 13511609
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 31, 10A
Nexans ref. 13512509
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 31, 16A
Nexans ref. 13512609
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 31, 20A
Nexans ref. 13512709
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 31, 25A
Nexans ref. 13512809
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 41, 10A
Nexans ref. 13513709
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Automatikskap 41, 16A
Nexans ref. 13513809
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Automatikskap 41, 20A
Nexans ref. 13513909
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Automatikskap 41, 25A
Nexans ref. 13514009
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Description
Description
Standards
-
InternationalNexans specification
Sizes from 3x10 A to 12x25 A.
With humidity and temp control or just temp control.
Contact us for the right design.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Depth
155 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania