DEFROST FLEX
DEFROST FLEX
Heating cable for installation inside water pipes. Approved for potable water.
Read more- Nexans ref. : 13037156
- Country ref. : 8956064
- EAN : 7340074402380
Description
Description
Standards
-
ProductIEC 60800
DEFROST FLEX is a series resistant heating cables for installation inside water pipes. It comprises 4 single core resistance wire for heating, out of which one is a pure copper wire, plus a grounding wire. Nominal output is 7-12 W/m, and maximum operating voltage is 500V. For 230V, suitable lenghts are between 60 and 170 meters, and for 400V, suitable lengths are between 95 and 295 meters. For other voltages, calculations can be made.
All 4 conductors are connected in one end of the cable, and according to the installed length, the resistance wires are connected to the power supply cable in various patterns.
Only the original end- and termination kit supplied by Nexans (10265444) is approved for the installation of DEFROST FLEX
Nexans insertion nipple (10212358) must be used for insertion of heating cable in drinking water pipes
Technical data
Nominal linear power: From 7 W/m to 12 W/m
Nominal operating voltage: 230V or 400V
Tolerance on conductor resistance: - 5% / +10%
Min.installation temperature: 0 °C
Mechanical class: M2
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Fire safety characteristics
Fire safety characteristics
Resources
Resources
Documentation
Declaration of Performance
- Declaration of Performance n° : 1000158-NOLA
- Certification Date : 6/11/25
- AVCP (Assessment and Verification of Constancy of Performance) : System 4
- Declared performance : Fca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania