DEFROST WATER KIT 15M
DEFROST WATER KIT 15M
Completed lengths with cord and plug for installation, inside or outside a waterpipe.
Read more- Nexans ref. : 13551509
- Country ref. : 8956415
- EAN : 7340074401123
Description
Description
Standards
-
ProductEN 60335-1:2012
-
TestEN 62233:2008
-
InternationalLVD 2006/95/EC
Defrost Water Kit is a self-regulating heating cable for frostprostprotection of waterpipes who you can install inside or outside the waterpipe. Defrost Water Kit delivers in completed lengths, from 3m to 25m, with cord and plug, varningsign and an user manual in a practical plastic bag.
When Defrost Water Kit is used for inside installation in waterpipes a water proof connection is requiered.
Defrost Water Kit is approved by Semko for installation in drinking water pipes.
Defrost Water Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Tinned copper
Conductor shape
Round normal
Halogen free
Yes
Lead free
Yes
Outer sheath
PE
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
0.5 mm²
Nominal outer diameter
7.3 mm
Electrical characteristics
Electrical characteristics
Power
165 W
Nominal Voltage
230 V
Usage characteristics
Usage characteristics
Length
15 m
Bending factor when installed
10 (xD)
Max. conductor temperature in service
60 °C
Minimum installation temperature
-10 °C
Packaging
Box
Power per meter
11 W/m
Resources
Resources
Documentation
Environmental information
pdf — 17.9 kB
Bruksanvisning
pdf — 179.0 kB
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania