DEFROST WATER KIT 20M

Description

Description

Standards

  • Product
    EN 60335-1:2012
  • Test
    EN 62233:2008
  • International
    LVD 2006/95/EC

Defrost Water Kit is a self-regulating heating cable for frostprostprotection of waterpipes who you can install inside or outside the waterpipe. Defrost Water Kit delivers in completed lengths, from 3m to 25m, with cord and plug, varningsign and an user manual in a practical plastic bag.

 

When Defrost Water Kit is used for inside installation in waterpipes a water proof connection is requiered.

 

Defrost Water Kit is approved by Semko for installation in drinking water pipes.

 

Defrost Water Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Conductor shape
Round normal
Halogen free
Yes
Lead free
Yes
Outer sheath
PE

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
0.5 mm²
Nominal outer diameter
7.3 mm

Electrical characteristics

Electrical characteristics

Power
220 W
Nominal Voltage
230 V

Usage characteristics

Usage characteristics

Length
20 m
Bending factor when installed
10 (xD)
Max. conductor temperature in service
60 °C
Minimum installation temperature
-10 °C
Packaging
Box
Power per meter
11 W/m

Resources

Resources

Documentation

Datablad pdf — 199.0 kB
Bruksanvisning pdf — 179.0 kB

Selling & delivery Information

Defrost Water Kit delivers in seven different lengths: 3m, 5m, 7m, 10m, 15m, 20m and 25m.

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close