MILLIMAT/100 100W 1,0 m²

Description

Description

Standards

  • International
    EN 50265; IEC 60332-1; IEC 60335-2-96

MILLIMAT® 100W/m² is ideal for both renovation and new building projects. The heating cable mat consists of a twin conductor heating cable attached to a thin adhesive flexible fiberglass net. Products marked with "HS" are delivered with a cold lead seamlessly integrated with the heating cable itself from the factory. Products without the "HS" marking come with a manual splice between the cold lead and the heating cable itself.

 

IP-class, end seal : IPX7
Total mat thickness (incl. heating cable + net) : 4.5 mm

 

The MILLIMAT® 100W/m² is recommended for living rooms, hallways, kitchens and room alike. The mat can be installed on any type of subfloor (levelled and stable). The mat is designed to be embedded into concrete or screed. Floor covering can be tiles, stone, vinyl, parquet, laminate etc. When using parquet/laminate or other materials sensible to heat it is recommended to use a limiting thermostat with a floor sensor, to avoid high temperatures. The heating cable mat is adjusted to the room shape by cutting the net. Please see installation instruction for further details.
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Type of conductor
Resistance alloy, solid
Insulation
FEP
Drain wire
Solid tinned copper
Screen
Longitudinal aluminium tape + copper wire
Outer sheath
PVC
Type of splice
Moulded
Number of conductors
2
Sheath colour
Blue

Dimensional characteristics

Dimensional characteristics

Mat area
1 m²
Mat length
2 m
Min room area
1.2 m²
Approximate net weight
0.7 kg
Mat width
0.5 m
Thickness
4.5 mm
Nominal outer diameter
- mm

Electrical characteristics

Electrical characteristics

Nominal output
100 W
Max. element resistance
584.8 Ohm
Min. element resistance
505 Ohm
Nominal area output
100 W/m²
Nominal element resistance
531.6 Ohm
Operating voltage
230 V

Transmission characteristics

Transmission characteristics

Attenuation Crosstalk Ratio, 250MHz
- dB/100m

Mechanical characteristics

Mechanical characteristics

Crush resistance (EN 187 000)
- kN

Usage characteristics

Usage characteristics

Element length
10 m
Length of cold lead
2.5 m
Output
10 W/m

Resources

Resources

Documentation

Warranty form pdf — 340.5 kB

Declaration of Performance

  • Declaration of Performance n� : 1000032-NOLA
  • Certification Date : 1/18/17
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : 0402
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close