MILLICABLE 230V, twin conductor heating cable 6 W/m

Description

Description

Standards

  • International
    IEC 60332-1; IEC 60335-2-96; IEC 60800

Thin twin conductor heating cable units for both renovation and new buildings. The units can be installed in two different ways:

1. MILLICABLE™ in combination with MILLICLICK™ boards. MILLICABLE™ can be installed directly under wooden floor coverings like parquet, laminate etc. without any use of concrete or levelling compound. The MILLICLICK™ boards have pre-cut slots for the cable, which makes the installation very easy to perform. The boards are placed on a stable and levelled subfloor. By using MILLICLICK™ boards, the area power will be 60 W/m². Install standard parquet underlay between the parquet and the MILLICLICK™ boards.

2. MILLICABLE™ installed as a conventional heating cable. MILLICABLE™ is installed as a freely laid cable and attached to the subfloor in the planned C-C distance. The heating cable is then covered with screed or concrete, minimum thickness 5 mm, where the entire cable must be covered.

 

Minimum installation temperature (without any precautions) 0 °C.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Type of conductor
-
Insulation
-
Drain wire
-
Screen
-
Type of splice
Intergrated/hidden

Dimensional characteristics

Dimensional characteristics

Approximate weight per piece
- kg
Outer Diameter
4 mm

Electrical characteristics

Electrical characteristics

Nominal output
- W
Nominal element resistance
- Ohm
Operating voltage
- V

Usage characteristics

Usage characteristics

Element length
- m
Flame retardant
-
Length of cold lead
- m
Output
- W/m

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close