MILLICABLE 230V, twin conductor heating cable 6 W/m
MILLICABLE 230V, twin conductor heating cable 6 W/m
Thin twin conductor heating cable units for both renovation and new buildings.
Read moreDescription
Description
Standards
- 
                                            ProductIEC 60800
 - 
                                            TestIEC 60332-1
 - 
                                            InternationalIEC 60335-2-96
 
Thin twin conductor heating cable units for both renovation and new buildings. The units can be installed in two different ways:
1. MILLICABLE™ in combination with MILLICLICK™ boards. MILLICABLE™ can be installed directly under wooden floor coverings like parquet, laminate etc. without any use of concrete or levelling compound. The MILLICLICK™ boards have pre-cut slots for the cable, which makes the installation very easy to perform. The boards are placed on a stable and levelled subfloor. By using MILLICLICK™ boards, the area power will be 60 W/m². Install standard parquet underlay between the parquet and the MILLICLICK™ boards.
2. MILLICABLE™ installed as a conventional heating cable. MILLICABLE™ is installed as a freely laid cable and attached to the subfloor in the planned C-C distance. The heating cable is then covered with screed or concrete, minimum thickness 5 mm, where the entire cable must be covered.
Minimum installation temperature (without any precautions) 0 °C.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Our websites
Select your country to find our products and solutions
- 
                        Africa
                        
                        
                        
- Africa
 - Ghana
 - Ivory Coast
 - Morocco
 - North West Africa
 
 - Americas
 - Asia
 - Europe
 - Oceania