TXLP/2R 300/10

Description

Description

Standards

  • Product
    IEC 60800
  • Test
    EN 50265; IEC 60332-1

The TXLP/2R heating cable units are versatile and can be used in many applications. They are ideal for comfort heating in concrete floor constructions, and suitable for storage heating, snow melting installations, for frost protection of roof and gutters, frost protection of pipes, soil heating and other frost protection applications.

Each unit has a unique factory made integrated splice which is marked =>SPLICE<= on the cable surface.

The factory made end seal is 100% waterproof and does not emit any heat. The cold lead is marked with ****** on the outer sheath, indicating that this part of the cable does not emit heat.

 

Length cold lead: 2.3 m

IP-class, end seal: IPX7

Minimum installation temperature (without any precautions) 0 °C.

Mechanical class: M2

UV-resistant: Yes

 

(Cable illustration is not in true resemblance to actual dimensions)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Number of conductors
2
Insulation
XLPE (chemical)
Drain wire
Tinned copper
Screen
Aluminium tape
Outer sheath
PVC
Sheath colour
Blue
Type of splice
Intergrated/hidden

Dimensional characteristics

Dimensional characteristics

Approximate net weight
2.0 kg
Nominal outer diameter
7.0 mm

Electrical characteristics

Electrical characteristics

Nominal output
300 W
Nominal element resistance
176.3 Ohm
Max. element resistance
193.9 Ohm
Min. element resistance
167.5 Ohm
Operating voltage
230 V
Rated Voltage Uo/U
300/500 V

Usage characteristics

Usage characteristics

Element length
31.2 m
Bending factor when laying
5 (xD)
Flame retardant
IEC 60332-1
Length of cold lead
2.3 m
Max. temperature energized, outer sheath
65 °C
Output
10 W/m

Resources

Resources

Documentation

Declaration of Performance

  • Declaration of Performance n� : 1000915-NOLA
  • Certification Date : 1/5/20
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : 0402
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close