TXLP/2R 380/10
TXLP/2R 380/10
Twin conductor heating cable units for direct heating
Read more- Nexans ref. : 13533109
- Country ref. : 8952915
- EAN : 7045210068863
Description
Description
Standards
-
ProductIEC 60800
-
TestEN 50265; IEC 60332-1
The TXLP/2R heating cable units are versatile and can be used in many applications. They are ideal for comfort heating in concrete floor constructions, and suitable for storage heating, snow melting installations, for frost protection of roof and gutters, frost protection of pipes, soil heating and other frost protection applications.
Each unit has a unique factory made integrated splice which is marked =>SPLICE<= on the cable surface.
The factory made end seal is 100% waterproof and does not emit any heat. The cold lead is marked with ****** on the outer sheath, indicating that this part of the cable does not emit heat.
Length cold lead: 2.3 m
IP-class, end seal: IPX7
Minimum installation temperature (without any precautions) 0 °C.
Mechanical class: M2
UV-resistant: Yes
(Cable illustration is not in true resemblance to actual dimensions)
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Declaration of Performance
- Declaration of Performance n� : 1000915-NOLA
- Certification Date : 1/5/20
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : 0402
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania