DEFROST SNOW 230V, twin conductor heating cable 28W/m

Products

DEFROST SNOW 640/28

Nexans ref. 13531009 - Country ref. 8957310

  • Packaging: Box (Unit)
  • Approximate net weight: 2.1 kg
  • Nominal output: 640 W
  • Nominal element resistance: 82.7 Ohm
  • Max. element resistance: 91 Ohm
  • Min. element resistance: 78.6 Ohm
  • Element length: 22.9 m

 

DEFROST SNOW 890/28

Nexans ref. 13531109 - Country ref. 8957312

  • Packaging: Box (Unit)
  • Approximate net weight: 2.6 kg
  • Nominal output: 890 W
  • Nominal element resistance: 59.4 Ohm
  • Max. element resistance: 65.3 Ohm
  • Min. element resistance: 56.4 Ohm
  • Element length: 31.9 m

 

DEFROST SNOW 1270/28

Nexans ref. 13531209 - Country ref. 8957314

  • Packaging: Box (Unit)
  • Approximate net weight: 3.6 kg
  • Nominal output: 1270 W
  • Nominal element resistance: 41.7 Ohm
  • Max. element resistance: 45.9 Ohm
  • Min. element resistance: 39.6 Ohm
  • Element length: 45.4 m

 

DEFROST SNOW 1900/28

Nexans ref. 13531309 - Country ref. 8957316

  • Packaging: Box (Unit)
  • Approximate net weight: 4.9 kg
  • Nominal output: 1900 W
  • Nominal element resistance: 27.8 Ohm
  • Max. element resistance: 30.6 Ohm
  • Min. element resistance: 26.4 Ohm
  • Element length: 68.1 m

 

DEFROST SNOW 2700/28

Nexans ref. 13531409 - Country ref. 8957318

  • Packaging: Box (Unit)
  • Approximate net weight: 6.7 kg
  • Nominal output: 2700 W
  • Nominal element resistance: 19.6 Ohm
  • Max. element resistance: 21.6 Ohm
  • Min. element resistance: 18.6 Ohm
  • Element length: 96.4 m

 

DEFROST SNOW 3400/28

Nexans ref. 13531509 - Country ref. 8957320

  • Packaging: Box (Unit)
  • Approximate net weight: 8.1 kg
  • Nominal output: 3400 W
  • Nominal element resistance: 15.6 Ohm
  • Max. element resistance: 17.1 Ohm
  • Min. element resistance: 14.8 Ohm
  • Element length: 116.8 m

 

Description

Description

Standards

  • International
    EN 50265; IEC 60332-1; IEC 60800

DEFROST SNOW TXLP/2R 28 W/m is a twin conductor heating cable with a linear load of 28 W/m, and is recommended for outdoor use in ice and snow melting applications. The outer sheath withstands hot asphalt (160 °C / 320 °F). The heating cable elements are equipped with a 10 m (33 ft) cold lead and an integrated 100% watertight splice.

 

IP-class, end seal: IPX7

UV resistant: Yes

Mechanical class: M2

Minimum installation temperature (without any precautions) 0 °C.

 

(Cable illustration is not in true resemblance to actual dimensions)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Type of conductor
Solid, Class 1
Insulation
XLPE (chemical)
Drain wire
Tinned copper
Screen
Aluminium tape
Outer sheath
PVC
Sheath colour
Red
Type of splice
Intergrated/hidden

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
7.0 mm

Electrical characteristics

Electrical characteristics

Operating voltage
230 V

Usage characteristics

Usage characteristics

Bending factor when laying
5 (xD)
Flame retardant
IEC 60332-1
Length of cold lead
10 m
Max. temperature energized, outer sheath
65 °C
Output
28 W/m

Resources

Resources

Documentation

Warranty form pdf — 340.5 kB

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close