DEFROST SNOW 230V, twin conductor heating cable 28W/m
DEFROST SNOW 230V, twin conductor heating cable 28W/m
Twin conductor heating cable elements for ice and snow melting applications
Read moreDEFROST SNOW 640/28
Nexans ref. 13531009 - Country ref. 8957310
- Packaging: Box (Unit)
- Approximate net weight: 2.1 kg
- Nominal output: 640 W
- Nominal element resistance: 82.7 Ohm
- Max. element resistance: 91 Ohm
- Min. element resistance: 78.6 Ohm
- Element length: 22.9 m
DEFROST SNOW 890/28
Nexans ref. 13531109 - Country ref. 8957312
- Packaging: Box (Unit)
- Approximate net weight: 2.6 kg
- Nominal output: 890 W
- Nominal element resistance: 59.4 Ohm
- Max. element resistance: 65.3 Ohm
- Min. element resistance: 56.4 Ohm
- Element length: 31.9 m
DEFROST SNOW 1270/28
Nexans ref. 13531209 - Country ref. 8957314
- Packaging: Box (Unit)
- Approximate net weight: 3.6 kg
- Nominal output: 1270 W
- Nominal element resistance: 41.7 Ohm
- Max. element resistance: 45.9 Ohm
- Min. element resistance: 39.6 Ohm
- Element length: 45.4 m
DEFROST SNOW 1900/28
Nexans ref. 13531309 - Country ref. 8957316
- Packaging: Box (Unit)
- Approximate net weight: 4.9 kg
- Nominal output: 1900 W
- Nominal element resistance: 27.8 Ohm
- Max. element resistance: 30.6 Ohm
- Min. element resistance: 26.4 Ohm
- Element length: 68.1 m
DEFROST SNOW 2700/28
Nexans ref. 13531409 - Country ref. 8957318
- Packaging: Box (Unit)
- Approximate net weight: 6.7 kg
- Nominal output: 2700 W
- Nominal element resistance: 19.6 Ohm
- Max. element resistance: 21.6 Ohm
- Min. element resistance: 18.6 Ohm
- Element length: 96.4 m
DEFROST SNOW 3400/28
Nexans ref. 13531509 - Country ref. 8957320
- Packaging: Box (Unit)
- Approximate net weight: 8.1 kg
- Nominal output: 3400 W
- Nominal element resistance: 15.6 Ohm
- Max. element resistance: 17.1 Ohm
- Min. element resistance: 14.8 Ohm
- Element length: 116.8 m
Description
Description
Standards
-
ProductIEC 60800
-
TestEN 50265; IEC 60332-1
DEFROST SNOW TXLP/2R 28 W/m is a twin conductor heating cable with a linear load of 28 W/m, and is recommended for outdoor use in ice and snow melting applications. The outer sheath withstands hot asphalt (160 °C / 320 °F). The heating cable elements are equipped with a 10 m (33 ft) cold lead and an integrated 100% watertight splice.
IP-class, end seal: IPX7
UV resistant: Yes
Mechanical class: M2
Minimum installation temperature (without any precautions) 0 °C.
(Cable illustration is not in true resemblance to actual dimensions)
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania