DEFROST GUTTER 20W

Products

Defrost Gutter 20W - metervara NEW

Nexans ref. 13037700 - Country ref. 8935840

  • Packaging: Cut to length (m)
  • Power: 20 W
  • Max. temperature energized, outer sheath: 65 °C

 

Defrost Gutter 20W Bobin 300m NEW

Nexans ref. 13037701 - Country ref. 8935841

  • Packaging: Reel (300m)
  • Power: 18 W
  • Max. temperature energized, outer sheath: 60 °C

 

Description

Description

Defrost Gutter is a self-regulating heating cable. Defrost Gutter is ideal for frost protection or temperature maintenance of pipe work and vessels in the construction and refrigeration industries. Defrost Gutter is recommended for frost protection of roof gutters and drains

It can be cut-to-length on site, and exact piping lengths can be mathced without any complicated design considerations.

Its self-regulating characteristics improve safety and reliability. Defrost Gutter wil not overheat or burnout, even when overlapped upon itself. Its power output is self-regulating in responce to the pipe temperature.

The installation of Defrost Gutter is quick and simple and requires no special skills or tools. Termination splicing and power connection components are all provided in convenient kits.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Stranded
Conductor material
Tinned copper
Halogen free
-
Insulation
-
Outer sheath
-
Screen
-
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Approximate weight
5.9 kg/100m
Conductor cross-section
0.5 mm²
Height
- mm

Electrical characteristics

Electrical characteristics

Nominal Voltage
- V
Resistance of the screen
- Ohm/km

Usage characteristics

Usage characteristics

Bending factor when installed
-
Installation temperature, range
- °C
Length
- m
Output at 10°C
- W/m

Resources

Resources