Defrost Guard
Defrost Guard
Defrost Guard plug in for Defrost Water Cits
Read more- Nexans ref. : 13552609
- Country ref. : 8580350
- EAN : 7340074402151
Description
Description
Standards
-
InternationalLVD 2006/95/EC
Defrost Guard plug in for Defrost Water Cits
Technical specifications
Rated volt 230V
Max load 16A
Temperaturerange setting 0° - 15°C (±1°)
Temperaturerange for sensor -40° - +70°C
Sensor 3m 10KΩ NTC
IP Class - IP30
Characteristics
Characteristics
Electrical characteristics
Electrical characteristics
Operating voltage
230 V
Permissible current (one phase)
16.0 A
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania