Defrost Guard/HUB IP44
Defrost Guard/HUB IP44
N-Heat
Defrost Guard IP44 plug in for Defrost Water/Flex/Gutter Kits
Read more- Nexans ref. : 13552709
- Country ref. : 8580687
- EAN : 7340074428670
Description
Description
Standards
-
InternationalLVD 2006/95/EC
Defrost Guard IP44 plug in for Defrost Water Water/Flex/Gutter Kits
Technical specifications
Rated volt 230V
Max load 14A
Functions Thermostat / HUB Wifi
Temperaturerange setting 0° - 15°C (±1°)
Temperaturerange for sensor -40° - +70°C
Sensor 3m 10KΩ NTC
IP Class - IP44
Characteristics
Characteristics
Electrical characteristics
Electrical characteristics
Operating voltage
230 V
Permissible current (one phase)
12.0 A
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania