N-COMFORT KT+

Products

N-Comfort KT+ NEW

Nexans ref. 13501809 - Country ref. 8580642

  • Packaging: Unit

 

Description

Description

N-Comfort KT+ -  The new unique  +/- encapsulated IP65 thermostat  from Nexans, which configures through our N-Comfort app and is available to download from Google Play & App Store.

No programming is required at start-up, That thermosat selects the standard settings that are pre-programmed in the thermostat, for for +/- settings use the advance settings and you need to download the APP.

The basic use of the thermostat is simple:

The thermostat is controlled with a rotary knob.
Turn off the device by rotating the knob to OFF position
Turn ON and adjust the desired temperature with the knob  -15°C -  +25°C

ADVANCED USE

You can access all the thermostat data with the free of charge N-Comfort app for Android and iOS mobile devices. With the app you read logged temperatures, modify settings and define +/- settings etc. In the App also cab generate email reports. Follow the guides in N-Comfort app. Thermostat indicates the mobile device connection with fast blinking red led.

For using it as a derost/snow melting you need to activet the Snow melting in the app.

Snow melting ON
Max setting is specified by truning the knob
Min settings is specified in the App 
When outdoor temperature is below this setting point the snow melting operation is active and if the temperature goes below the min settings it will turn of again

TECHNICAL SPECIFICATIONS

Bluetooth: Version 4.2
Power supply: 230V - 50Hz
Maximum load: 16A (resistive)
Temperature range: -15°C/+25°C
External Temperature setback: 230V - 50Hz
IP class: IP65
Standard Color: Grey
Sensors: External floor sensor NTC or wireless bluetooth sensor

Resources

Resources