N-COMFORT TR+
N-COMFORT TR+
N-Heat
The new unique bluetooth and eco design approved thermostat from Nexans, which configures through our N-Comfort app.
Read more
Description
Description
N-Comfort TR+ - The new unique bluetooth and eco design approved thermostat from Nexans, which configures through our N-Comfort app. The new Nexans N-Comfort App is available to download from Google Play & App Store.
There are two ways to use it.
BASIC USE
- The thermostat is controlled with a rotary knob and an optional setback
- switch. The basic use of the thermostat is simple:
- Turn off the device by rotating the knob to OFF position
- Turn ON and adjust the desired temperature with the knob
- Use external 230VAC setback switch to activate the eco temperature (19°C by default)
ADVANCED USE
You can access all the thermostat data with a free of charge N-Comfort app
running in Android and iOS mobile devices. With the app you read logged
temperatures, modify settings and define a weekly user program. App can
also generate email reports. Follow the guides in N-Comfort app. Thermostat
indicates the mobile device connection with fast blinking red led.
TECHNICAL SPECIFICATIONS
Bluetooth: Version 4.2
Power supply: 230V - 50Hz
Maximum load: 16A (resistive)
Temperature range: +5°C/+35°C
External Temperature setback: 230V - 50Hz
IP class: IP20
Standard Color: White
Sensors: Built-in room sensor and external floor sensor NTC or wireless Bluetooth sensor
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania