A-Sub Cable 450/750V 3G1,5 Blue
A-Sub Cable 450/750V 3G1,5 Blue
MULTI CORE CABLE FOR INSTALLATION UNDERWATER. SHEAT MATERIAL IS IN COMPLIANCE WITH REGULATIONS FOR DRINKING WATER.
Read more- Nexans ref. : 36315049
Description
Description
Standards
-
ProductNexans specification
MULTI CORE CABLE FOR INSTALLATION UNDERWATER. SHEAT MATERIAL IS IN COMPLIANCE WITH REGULATIONS FOR DRINKING WATER.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor flexibility
Class 5
Halogen free
Yes
Outer sheath
Polyethylene
Sheath colour
Blue
Dimensional characteristics
Dimensional characteristics
Approximate weight
85 kg/km
Conductor cross-section
1.5 mm²
Maximum outer diameter
8.17 mm
Minimum outer diameter
8.13 mm
Number of cores
3
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
450/750 V
Mechanical characteristics
Mechanical characteristics
Cable flexibility
Flexible
Usage characteristics
Usage characteristics
Element length
1 m
Operating temperature, range
-20 ... 70 °C
Packaging
Drum
RoHS compliant
Yes
Water proof
AD8
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania