A-Sub cable 450/750V
A-Sub cable 450/750V
Connection cable to water pumps that is approved for use in drinking water.
Read moreA-SUB CABLE 450/750V 3G1,5 Blue
Nexans ref. 36315042
- Packaging: Drum (m)
- Conductor cross-section: 1.5 mm²
- Number of cores: 3
- Element length: 500 m
A-SUB CABLE 450/750V 3G1,5 Blue
Nexans ref. 36325042
- Packaging: Drum (m)
- Conductor cross-section: 2.5 mm²
- Number of cores: 3
- Element length: 500 m
A-Sub Cable 450/750V 3G1,5 Blue
Nexans ref. 36315049
- Packaging: Cut to length (m)
- Conductor cross-section: 1.5 mm²
- Number of cores: 3
- Element length: 1 m
A-Sub Cable 450/750V 3G2,5 Blue
Nexans ref. 36315045
- Packaging: Drum (m)
- Conductor cross-section: 1.5 mm²
- Number of cores: 3
- Element length: 2500 m
A-Sub Cable 450/750V 3G2,5 Blue
Nexans ref. 36325049
- Packaging: Cut to length (m)
- Conductor cross-section: 2.5 mm²
- Number of cores: 3
- Element length: 1 m
A-Sub Cable 450/750V 3G2,5 Blue
Nexans ref. 36325045
- Packaging: Drum (m)
- Conductor cross-section: 2.5 mm²
- Number of cores: 3
- Element length: 1000 m
A-Sub Cable 450/750V 4G1,5 Blue
Nexans ref. 36415049
- Packaging: Cut to length (m)
- Conductor cross-section: 1.5 mm²
- Number of cores: 4
- Element length: 1 m
A-Sub Cable 450/750V 4G1,5 Blue
Nexans ref. 36415042
- Packaging: Drum (m)
- Conductor cross-section: 1.5 mm²
- Number of cores: 4
- Element length: 500 m
A-Sub Cable 450/750V 4G1,5 Blue
Nexans ref. 36415045
- Packaging: Drum (m)
- Conductor cross-section: 1.5 mm²
- Number of cores: 4
- Element length: 1500 m
A-Sub Cable 450/750V 4G2,5 Blue
Nexans ref. 36425049
- Packaging: Cut to length (m)
- Conductor cross-section: 2.5 mm²
- Number of cores: 4
- Element length: 1 m
A-Sub Cable 450/750V 4G2,5 Blue
Nexans ref. 36425042
- Packaging: Drum (m)
- Conductor cross-section: 2.5 mm²
- Number of cores: 4
- Element length: 500 m
Description
Description
Standards
-
ProductNexans specification
Description
Pump and drinking water cable.
A-sub 450/750V is a flexible double insulated cable that is constructed for use in near proximity or in direct contact with drinking water. A-sub do not infect the water with dangerous substances, smell or flavor.
The cable has good waterproofing- and insulating properties, important properties for applications in near proximity or in contact with drinking water.
The cable can be used as power lead to most submersible pumps.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania