A-SUB CABLE 450/750V 3G1,5 Blue

Description

Description

Standards

  • Product
    Nexans specification

MULTI CORE CABLE FOR INSTALLATION UNDERWATER. SHEAT MATERIAL IS IN COMPLIANCE WITH REGULATIONS FOR DRINKING WATER.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Halogen free
Yes
Outer sheath
Polyethylene
Sheath colour
Blue

Dimensional characteristics

Dimensional characteristics

Approximate weight
107 kg/km
Conductor cross-section
2.5 mm²
Maximum outer diameter
9.3 mm
Minimum outer diameter
8.9 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Element length
500 m
Operating temperature, range
-20 ... 70 °C
Packaging
Drum
RoHS compliant
Yes
Water proof
AD8

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close