A-Sub Cable 450/750V 3G2,5 Blue
A-Sub Cable 450/750V 3G2,5 Blue
MULTI CORE CABLE FOR INSTALLATION UNDERWATER. SHEAT MATERIAL IS IN COMPLIANCE WITH REGULATIONS FOR DRINKING WATER.
Read more- Nexans ref. : 36325049
Description
Description
Standards
-
ProductNexans specification
Description
Pump and drinking water cable.
A-sub 450/750V is a flexible double insulated cable that is constructed for use in near proximity or in direct contact with drinking water. A-sub do not infect the water with dangerous substances, smell or flavor.
The cable has good waterproofing- and insulating properties, important properties for applications in near proximity or in contact with drinking water.
The cable can be used as power lead to most submersible pumps.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor flexibility
Class 5
Outer sheath
Polyethylene
Sheath colour
Blue
Dimensional characteristics
Dimensional characteristics
Approximate weight
107 kg/km
Conductor cross-section
2.5 mm²
Maximum outer diameter
9.3 mm
Minimum outer diameter
8.9 mm
Number of cores
3
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
450/750 V
Mechanical characteristics
Mechanical characteristics
Cable flexibility
Flexible
Usage characteristics
Usage characteristics
Element length
1 m
Operating temperature, range
-20 ... 70 °C
Packaging
Drum
RoHS compliant
Yes
Water proof
AD8
Fire safety characteristics
Fire safety characteristics
Halogen free
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania