CEE power extension cable
CEE power extension cable 10m NEW
Nexans ref. 2405150
- Packaging: Unit
- Conductor cross-section: 6 mm²
- Weight: 6180 g
- Length: 10 m
CEE power extension cable 10m NEW
Nexans ref. 2405153
- Packaging: Unit
- Conductor cross-section: 16 mm²
- Weight: 14870 g
- Length: 10 m
CEE power extension cable 10m NEW
Nexans ref. 2405147
- Packaging: Unit
- Conductor cross-section: 2.5 mm²
- Weight: 3185 g
- Length: 10 m
CEE power extension cable 25m
Nexans ref. 2405154
- Packaging: Unit
- Conductor cross-section: 16 mm²
- Weight: 37175 g
- Length: 25 m
CEE power extension cable 25m NEW
Nexans ref. 2405148
- Packaging: Unit
- Conductor cross-section: 2.5 mm²
- Weight: 7960 g
- Length: 25 m
CEE power extension cable 25m NEW
Nexans ref. 2405151
- Packaging: Unit
- Conductor cross-section: 6 mm²
- Weight: 15450 g
- Length: 25 m
CEE power extension cable 5m
Nexans ref. 2405146
- Packaging: Unit
- Conductor cross-section: 2.5 mm²
- Weight: 1800 g
- Length: 5 m
CEE power extension cable 5m
Nexans ref. 2405149
- Packaging: Unit
- Conductor cross-section: 6 mm²
- Weight: 3300 g
- Length: 5 m
CEE power extension cable 5m
Nexans ref. 2405152
- Packaging: Unit
- Conductor cross-section: 16 mm²
- Weight: 8600 g
- Length: 5 m
Description
Description
CEE Power extension cable - a 5-pin CEE plug and coupling with sealing flap.
Ideally suited for tough outdoor applications, whether on construction sites, in industry or in commercial areas. The power cable with a rubber-neoprene jacket is also oil and UV-resistant.
Specifications:
- Cable length: 10m & 25m
- Cable designation: TITANEX H07RN-F 5G2,5, 5G6 & 5G16
- CEE coupling and plug: 400V/16A -32A - 63A
- IP44
- Oil and UV-resistant
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Dimensional characteristics
Dimensional characteristics
Number of cores
5
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
450/750 V
Usage characteristics
Usage characteristics
Installation temperature, range
-25 ... 60 °C
Packaging
Coil
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania