Cord sets HFFR Schuko

Products

Schuko H05Z1Z1-F 3G0,75 White 2,5m

Nexans ref. 2403130

  • Packaging: Unit
  • Halogen free: No
  • Approximate weight per piece: 0.16 kg
  • Cable length: 3 m
  • Conductor cross-section: 0.75 mm²
  • Nominal outer diameter: 6.6 mm
  • Rated current: 6 A

 

Schuko H05Z1Z1-F 3G0,75 White 3,5m

Nexans ref. 2403131

  • Packaging: Unit
  • Halogen free: No
  • Approximate weight per piece: 0.25 kg
  • Cable length: 3.5 m
  • Conductor cross-section: 0.75 mm²
  • Nominal outer diameter: 6.6 mm
  • Rated current: 6 A

 

Schuko H05Z1Z1-F 3G1,0 White 2,5m

Nexans ref. 2403132

  • Packaging: Unit
  • Halogen free: Yes
  • Approximate weight per piece: 0.22 kg
  • Cable length: 2.5 m
  • Conductor cross-section: 1 mm²
  • Nominal outer diameter: 7.0 mm
  • Rated current: 10 A

 

Schuko H05Z1Z1-F 3G1,0 White 3,5m

Nexans ref. 2403133

  • Packaging: Unit
  • Halogen free: Yes
  • Approximate weight per piece: 0.25 kg
  • Cable length: 3.5 m
  • Conductor cross-section: 1 mm²
  • Nominal outer diameter: 7.0 mm
  • Rated current: 10 A

 

Schuko H05Z1Z1-F 3G1,0 White 5,0m

Nexans ref. 2403158

  • Packaging: Unit
  • Halogen free: Yes
  • Approximate weight per piece: 0.44 kg
  • Cable length: 5 m
  • Conductor cross-section: 1 mm²
  • Nominal outer diameter: 7.0 mm
  • Rated current: 10 A

 

Description

Description

Cord set (or mains cable) is an electrical cable that temporarily connects an appliance to the mains electricity supply via a wall socket or extension cord. The terms are generally used for cables using a power plug to connect to a single-phase alternating current power source at the local line voltage (generally 100 to 240 volts, depending on the location). 

National electrical codes may apply to power cords and related items.

Main European plugs (and worldwide plugs) with PVC and Rubber cords for different application (H05VV-F/ H05RN-F/ H07RN-F) and Halogeen Free products (H05Z1Z1-F).

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
White
Outer sheath
Halogen free

Dimensional characteristics

Dimensional characteristics

Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
250/250 V

Usage characteristics

Usage characteristics

Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes

Resources

Resources