Cord sets Rubber Schuko

Products

Schuko H05RN-F 3G1,0 Black 2,0 m.

Nexans ref. 2404473

  • Packaging: Unit
  • Approximate weight per piece: 0.22 kg
  • Cable length: 2 m
  • Conductor cross-section: 1 mm²
  • Nominal outer diameter: 7.2 mm
  • Rated Voltage Uo/U (Um): 300/500 V
  • Rated current: 10 A

 

Schuko H05RN-F 3G1,0 Black 5,0 m.

Nexans ref. 2404498

  • Packaging: Unit
  • Approximate weight per piece: 0.53 kg
  • Cable length: 5 m
  • Conductor cross-section: 1 mm²
  • Nominal outer diameter: 7.2 mm
  • Rated Voltage Uo/U (Um): 300/500 V
  • Rated current: 10 A

 

Schuko H07RN-F 3G1,5 Black 2,5 m.

Nexans ref. 2403155

  • Packaging: Unit
  • Approximate weight per piece: 0.41 kg
  • Cable length: 2.5 m
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 10.0 mm
  • Rated Voltage Uo/U (Um): 450/750 V
  • Rated current: 16 A

 

Schuko H07RN-F 3G1,5 Black 5,0 m.

Nexans ref. 2404499

  • Packaging: Unit
  • Approximate weight per piece: 0.8 kg
  • Cable length: 5 m
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 10.0 mm
  • Rated Voltage Uo/U (Um): 450/750 V
  • Rated current: 16 A

 

Description

Description

Cord set (or mains cable) is an electrical cable that temporarily connects an appliance to the mains electricity supply via a wall socket or extension cord. The terms are generally used for cables using a power plug to connect to a single-phase alternating current power source at the local line voltage (generally 100 to 240 volts, depending on the location). 

National electrical codes may apply to power cords and related items.

Main European plugs (and worldwide plugs) with PVC and Rubber cords for different application (H05VV-F/ H05RN-F/ H07RN-F) and Halogeen Free products (H05Z1Z1-F).

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Black
Halogen free
No
Outer sheath
Rubber

Dimensional characteristics

Dimensional characteristics

Number of cores
3

Usage characteristics

Usage characteristics

Maximum operating temperature
55 °C
Oil resistance
Yes
Packaging
1 piece set
U.V resistance
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close