Schuko H07RN-F 3G1,5 Black 5,0 m.

Description

Description

Stright Schuko H07RN-F 3G1,5 black 5,0m with splices.

European  Plug 2-pole + double earth, 10/16A 250V
Standard: DIN 49441-2-AR2 / UNEL 47166/68-CEE (7)/VII
CERTIFICATED IN ACCORDANCE WITH IEC 60884 
Use: Europe, some countries in South America, Africa and Middle East.
Rated Current: 10/16A
Rated Voltage: 250V
Numbers of poles: 2 POLE+DOUBLE EARTH CONTACTS
Pins: Brass, Nickel Plated, diam. 4,8 mm.

Cable: H07RN-F (EN 50525-2-21:2011)
Rated Voltage Uo/U: 450/750 V
Cross section: 3G1,5

2nd end: B+B 2X40 mm incl 7mm end splice.
               G/Y 50 mm incl 7mm end splice.

Test requirements: IEC 60884-1:2002 + A1:2006 + A2:2004

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Black
Halogen free
No
Outer sheath
Rubber

Dimensional characteristics

Dimensional characteristics

Approximate weight per piece
0.8 kg
Cable length
5 m
Conductor cross-section
1.5 mm²
Nominal outer diameter
10.0 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Rated current
16 A

Usage characteristics

Usage characteristics

Maximum operating temperature
55 °C
Oil resistance
Yes
Packaging
1 piece set
U.V resistance
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close