EU Plug H03VVH2-F 2X0,75 White 5,0m
EU Plug H03VVH2-F 2X0,75 White 5,0m
EU Plug 2 Pole H03VVH2-F 2X0,75 white 5,0m with splices.
Read more- Nexans ref. : 2403106
- EAN : 7340074400126
Description
Description
EU Plug 2 Pole EN 50075 H05VV-F 2x0,75 white 5,0m with splices.
European Plug 2-pole 2,5A 250V
Standard: EN 50075
CERTIFICATED IN ACCORDANCE WITH IEC 60884
Use: Europe, some countries in South America, Africa and Middle East.
Rated Current: 2,5A
Rated Voltage: 250V
Numbers of poles: 2 POLE
Pins: Brass, Nickel Plated, diam. 4 mm.
Cable: H03VVH2-F (SKX).
Rated Voltage Uo/U: 300/300 V
Cross section: 2X0,75
Approval: IMQ ‹har›
2nd end: B+B 2X30 mm incl 7mm end splice.
Test requirements: IEC 60884-1, 3nd ed.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
White
Halogen free
No
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.18 kg
Cable length
5 m
Conductor cross-section
0.75 mm²
Nominal outer diameter
5.0 mm
Number of cores
2
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
250/250 V
Rated current
2.5 A
Usage characteristics
Usage characteristics
Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania