Cord sets PVC EU plug (Class II)

Products

EU Plug H03VVH2-F 2X0,75 Black 2,0m

Nexans ref. 2403104

  • Packaging: Unit
  • Colour: Black
  • Approximate weight per piece: 0.08 kg
  • Cable length: 2 m

 

EU Plug H03VVH2-F 2X0,75 White 2,0m

Nexans ref. 2403108

  • Packaging: Unit
  • Colour: White
  • Approximate weight per piece: 0.08 kg
  • Cable length: 2 m

 

EU Plug H03VVH2-F 2X0,75 White 3,0m

Nexans ref. 2403105

  • Packaging: Unit
  • Colour: White
  • Approximate weight per piece: 0.11 kg
  • Cable length: 3 m

 

EU Plug H03VVH2-F 2X0,75 White 5,0m

Nexans ref. 2403106

  • Packaging: Unit
  • Colour: White
  • Approximate weight per piece: 0.18 kg
  • Cable length: 5 m

 

Description

Description

Cord set (or mains cable) is an electrical cable that temporarily connects an appliance to the mains electricity supply via a wall socket or extension cord. The terms are generally used for cables using a power plug to connect to a single-phase alternating current power source at the local line voltage (generally 100 to 240 volts, depending on the location). 

National electrical codes may apply to power cords and related items.

Main European plugs (and worldwide plugs) with PVC and Rubber cords for different application (H05VV-F/ H05RN-F/ H07RN-F) and Halogeen Free products (H05Z1Z1-F).

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
No
Outer sheath
PVC

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
0.75 mm²
Nominal outer diameter
5.0 mm
Number of cores
2

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
250/250 V
Rated current
2.5 A

Usage characteristics

Usage characteristics

Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close