Perilex H05VV-F 5G1,5 Grey 1,3 m
Perilex H05VV-F 5G1,5 Grey 1,3 m
Perilex H05VV-F 5G1,5 grey 1,3m with splices.
Read more- Nexans ref. : 2408020
- EAN : 7340074400652
Description
Description
Perilex H05VV-F 5G1,5 grey 1,3m with splices.
Perilex, an approved indoor three-phase electric power connector.
Standard: DIN 49446
CERTIFICATED IN ACCORDANCE WITH IEC 60884-1:2002 + A1 + A2. SS 428 08 34:2013
Use: Germany, the Netherlands and Sweden.
Rated Current: 16A
Rated Voltage: 400V
The plug is equipped with protective earth (PE), a neutral conductor (N) and three phase conductors (L1, L2, L3).
Pins: Brass.
Cable: H05VV-F (RKK).
Rated Voltage Uo/U: 500/500 V
Cross section: 5G1,5
Approval: SEMKO, DEKRA.
2nd end: G/Y 90 mm incl end splice. Other conductors 80 mm incl end splice.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Grey
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.303 kg
Cable length
1.3 m
Conductor cross-section
1.5 mm²
Nominal outer diameter
10.2 mm
Number of cores
5
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
500 V
Rated current
16 A
Usage characteristics
Usage characteristics
Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Fire safety characteristics
Fire safety characteristics
Halogen free
No
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania