Cord sets PVC Perilex
Perilex H05VV-F 5G1,5 Grey 1,3 m
Nexans ref. 2408020
- Packaging: Unit
- Approximate weight per piece: 0.303 kg
- Cable length: 1.3 m
- Conductor cross-section: 1.5 mm²
- Nominal outer diameter: 10.2 mm
Perilex H05VV-F 5G2,5 Grey 1,5m
Nexans ref. 2408021
- Packaging: Unit
- Approximate weight per piece: 0.48 kg
- Cable length: 1.5 m
- Conductor cross-section: 2.5 mm²
- Nominal outer diameter: 12.2 mm
Description
Description
Cord set (or mains cable) is an electrical cable that temporarily connects an appliance to the mains electricity supply via a wall socket or extension cord. The terms are generally used for cables using a power plug to connect to a single-phase alternating current power source at the local line voltage (generally 100 to 240 volts, depending on the location).
National electrical codes may apply to power cords and related items.
Main European plugs (and worldwide plugs) with PVC and Rubber cords for different application (H05VV-F/ H05RN-F/ H07RN-F) and Halogeen Free products (H05Z1Z1-F).
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Grey
Halogen free
No
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Number of cores
5
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
500 V
Rated current
16 A
Usage characteristics
Usage characteristics
Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania